ProLine-PC Door for Lower Front
Hover to magnify image or click to enlarge
ProLine-PC Door for Lower Front
Solid door with foam-in-place gasket. Hidden hinges provide 140-degree swing from either left or right side (180-degree hinge is available). Doors have a Small Flush Bezel with tool-to-open insert. Other inserts and a Flush Swing Handle also are available.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Side hinged doors with 140-degree swing
- Seamless foam in place gasket
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.