Rack 19-inch Fixed Wall-Mount
Hover to magnify image or click to enlarge
Rack 19-inch Fixed Wall-Mount
Economical solution for banks of small networking equipment. Integral Velcro® cable tiedown slots facilitate cable routing. Shipped in four easy-to-assemble sections. Velcro is a trademark of Velcro Industries B.V.
Industry Standards
UL 2416 Listed; File No. E230874
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
EIA 310-D
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Economical solution for banks of small networking equipment
- Integral Velcro® cable tiedown slots facilitate cable routing
- Shipped in four easy-to-assemble sections
- Velcro is a trademark of Velcro Industries B.V
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.