Sweep Tee Lay-in Galvanized
Hover to magnify image or click to enlarge
Sweep Tee Lay-in Galvanized
Lay-in Galvanized Sweep Tees are used for large radius turns. Mounts against vertical or horizontal surfaces. Top and inside covers removable. Lay-in feature allows wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lay-in Galvanized Sweep Tees are used for large radius turns
- Mounts against vertical or horizontal surfaces
- Top and inside covers removable. Lay-in feature allows wires and cables can be laid in along wireway run
- No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system
Specifications
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.