Thermostat Controller
Hover to magnify image or click to enlarge
Thermostat Controller
Mechanical thermostat for controlling filter fans and heaters
Industry Standards
cURus; File No. E164102
CE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Registers surrounding air and can switch inductive and resistive loads via snap-action contact
- Clips for vertically mounting on 35 mm DIN rail (EN 60715)
- An integrated resistor (RF) can be connected to improve the switch temperature difference
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.