Skip to main content

Please Select Your Country/Language Preferences

WaterCooled_AC_CR43WC_co_sq.png Hover to magnify image or click to enlarge

Water-Cooled Indoor/Outdoor

The Water-Cooled Indoor/Outdoor Air Conditioners remove heat from the system by means of the water cooling the refrigerant. No external air movers or condenser coils required which could get clogged. They have an attractive design with minimal use of visible fasteners including easy-mount flanges for simple installation.

Read more Read less

Industry Standards

UL/cUL Listed; Type 4; 4X optional; File No. SA6453

UR/cUR Recognized

UR/cUR Recognized on select models, reference performance data tables.

CE

EAC

Read more Read less Print This Page
Details

Features

Specifications

Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.