nVent ERICO Compression Grounding Connectors offer a full-line of high quality copper extruded compression connector products for all your grounding applications. The available C- and E-crimp connections are used to bond grounding conductors to other grounding conductors or grounding electrodes in a grounding system. Once the grounding conductors have been inserted into the connector, they are crimped using a 12-ton compression tool creating a permanent long-lasting electrical connection. This is a reliable alternative if the application is not suitable or specified for exothermic or mechanical connections.
The connectors are made of high-quality copper which allows for low resistance, while their robust shape and design ensures a secure connection. The full-line of compression connectors have been rigorously tested to ensure connection strength and current carrying capability meet and exceed CSA and UL 467 grounding standards.
Furthermore, the connectors are designed to work with multiple conductors and different configurations. The connectors feature both metric and AWG conductor sizes. This makes the compression grounding connectors adaptable to a broad selection of applications. Each connection can be made in minutes and be used in any weather conditions saving time.
Features
- Permanent secure irreversible connection
- Each connector is designed so it can be used in multiple configurations for versatility
- Quick and easy time saving installation due to repeatable connections that can be made in a matter of minutes
- Anti-oxidant coating pre-applied on all connectors
- Installation can be done with common tools and are the same tools used with power connections
- Full-line of compression dies compatible with other OEM tools
- Connectors dual marked with imperial and metric conductor ranges, part number, required die number and number of crimps required
- Suitable for direct burial in concrete or ground