Fan Heater With Thermostat, ECR
Fan Heater With Thermostat, ECR
The high performance heater, ECR, with an integrated thermostat and a heating capacity of 550 watts, uses a fan to distribute the heat generated evenly throughout the enclosure, which means hot spots can be prevented. Water condensation is eliminated, also when the ambient temperature drops sharply. The preinstalled integrated thermostat will save space inside the enclosure and reduce installation time compared with a thermostat mounted separately.
Industry Standards
cRUus_UL
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: High performance heater to prevent condensation. The fan assists the natural convection for a better heat distribution. Double insulated. Mounting clip for 35 mm DIN rail (EN60715). Temperature safety cut-out to protect against overtheating in case of fan failure
- Material: Plastic according to UL94 V-0.
- Setting range: 0 °C to +60 °C.
- Heating element: PTC resistor, temperature limiting.
- Fan life: 50.000 h at 25 °C.
- Operating temperature: -45 °C to +70 °C.
- Connection: 2 pole clamp 2.5 mm², torque 0.8 Nm max.
- Protection: IP 20, Class II (double insulated).
- Approvals: CE, EAC.
- Finish: Light grey.
- Pack quantity: 1 piece.
- High performance fan heater with a 550 watt heating capacity, and integrated thermostat
- The large amount of heat generated by the optimised sized heater is distributed within the enclosure using forced air, produced by the heater's fan
- Customers save installation time as the thermostat is integrated into the fan heater and therefore does not need to be connected
- When installed, water condensation will be avoided especially in situations when the ambient temperature dramatically drops
- As the air will be distributed by the integrated fan, hot spots within the enclosure will be prevented
- Customer's labour costs are reduced due to not having to install a separate thermostat, which also saves vital space inside the enclosure
- Voltage (V): 220-240 V AC, 50/60 Hz
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.