Skip to main content

Please Select Your Country/Language Preferences

Mounting plates aluminium Hover to magnify image or click to enlarge

Mounting Plates Aluminium, MPAL

The aluminium mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted. Since it is made from aluminium, the mounting plate's resistance to corrosion is improved.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.12 in
Thickness 3 mm
Material Aluminum
Finish Mill
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.