Skip to main content

Please Select Your Country/Language Preferences

A10000489 Hover to magnify image or click to enlarge

GM-CW Constant Wattage Heating Cable

nVent RAYCHEM IceStop GM-CW constant wattage trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Available as 230 V or 400 VAC, in kits of varying pre-terminated lengths, each with 30 W/m nominal power output.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.27 in
Min Bending Radius 1.62 in
Cold Lead Length 5 m
Outer Diameter 6.9 mm
Cold Lead Length 16.4 ft
Min Installation Temperature 23 °F
Min Bending Radius 42 mm
Max Continuous Exposure Temperature, Power Off 80 °C
Max Continuous Exposure Temperature, Power Off 175 °F
Min Installation Temperature -5 °C
Color Black
Heating Cable Technology Constant Wattage
Ground Path Type Ground Wires
Outer Jacket Material LSZH
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing