Mounting Plates Aluminium, MPAL
Hover to magnify image or click to enlarge
Mounting Plates Aluminium, MPAL
The aluminium mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted. Since it is made from aluminium, the mounting plate's resistance to corrosion is improved.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Aluminium mounting plate. Fixing bracket kit MPA06 to be ordered separately. For heavy loads in vibrating environments use mounting plate reinforcement profile MPR and MPE or MPEF brackets.
- Material: 3 mm Aluminium Al Mg3.
- Pack quantity: 1 piece.
Specifications
Thickness | 0.12 in |
Thickness | 3 mm |
Material | Aluminum |
Finish | Mill |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.