Cage Nut, CN
Hover to magnify image or click to enlarge
Cage Nut, CN
A standard, off the shelf solution for the mounting of equipment, front closing panels or shelves on to 19" profiles.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: For 2 mm steel thickness.
- Pack quantity: 50 pieces.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.