Skip to main content

Please Select Your Country/Language Preferences

Roof Exhaust Unit, REU

The roof exhaust unit, REU, with either a IP 33 or 54 protection degree, is easy to install thanks to its click-in feature. This is a good solution when there is limited space on the enclosure's door or side panels.

Read more Read less

Industry Standards

UL 508A Component Recognized

CE

UKCA

EAC

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.