Skip to main content

Please Select Your Country/Language Preferences

A10000145 Hover to magnify image or click to enlarge

Front and Frame for SENZ

nVent RAYCHEM R-SENZ-ACC-ANTHRACITEFRONT and R-SENZ-ACC-METALFRONT are anthracite and silver colored front plates for SENZ and SENZ-WIFI floor heating thermostats.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 0.787 in
Height 3.39 in
Width 3.39 in
Depth 20 mm
Height 86 mm
Width 86 mm
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing