Raystat CONTROL-11-DIN Control Unit
Hover to magnify image or click to enlarge
Raystat CONTROL-11-DIN Control Unit
nVent RAYCHEM RAYSTAT-CONTROL-11-DIN is an electronic line sensing temperature controller with alarm relay, for self-regulating heating cables in pipe freeze protection or temperature maintenance applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Energy saving: with line-sensing control and alarm relay
- Adjustable: 0 °C to +63 °C
- Direct switching of heating cables, maximum current 16 A, 250 VAC
- Simple and fast to install: DIN rail or panel mounting
- Easy to use, digital display of temperature and alarm information
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.