XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable
Hover to magnify image or click to enlarge
XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable
nVent RAYCHEM XL-Trace self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection and flow maintenance in grease waste lines. Developed with low smoke zero halogen (LSZH) materials, to ensure the safest solution for modern building design.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Unparallelled safety, low smoke zero halogen construction: up to 90% less smoke emissions and improved self-extinguishing properties
- Simple to design: long circuit lengths to 215 m, for fewer power connections and faster installation
- Easy to install: highly flexible cable, cut to length, meter marks, fast RayClic cold connection system
- Energy efficient and safe: self-regulating cable, advanced energy saving controls, major savings when used with proportional ambient sensing controller (PASC), no cable overheating possible, low smoke zero halogen
- Reliable during long life: 10 year product warranty available, UV resistant, colorfast, maintenance free
Specifications
Nominal Thickness | 0.27 in |
Nominal Width | 0.54 in |
Nominal Thickness | 6.8 mm |
Nominal Width | 13.8 mm |
Supply Voltage | 220 – 240 V |
Min Installation Temperature | -40 °C |
Min Installation Temperature | -40 °F |
Ground Path Type | Braid |
Outer Jacket Material | Low Smoke Zero Halogen |
Conductor Material | Nickel-Plated Copper |
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.