Skip to main content

Please Select Your Country/Language Preferences

F44WFFSS_FTWW4X_FlexFit, Commercial > Cable and Wire Management > Feed-Through Wireway > Stainless Steel Feed-through NEMA Type 4X Wireway, Flexible Fitting, F44WFFSS, F66WFFSS Hover to magnify image or click to enlarge

Flexible Fitting Feed-Through Stainless Steel

Feed-Through Stainless Steel Flexible Fittings are used for isolating a wireway run from shock and vibration or compensating for misalignment. Used where an odd angle is required (but not to exceed 90 degrees). Permits movement of a machine or control station connected to a wireway run. Hypalon bellow with steel flanges. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.

Read more Read less Print This Page
Details

Features

Specifications

Material Hypalon Rubber Bellow
Finish Textured
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.