Skip to main content

Please Select Your Country/Language Preferences

165905_CIPP Photo Hover to magnify image or click to enlarge

Mounting Profiles 19-Inch Partial Height, CIPP

These partial profiles, that can be adjustable in height and depth , allow for the installation of 19" equipment, while customers maintain access to the components installed on the mounting plate within the enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2 mm
Thickness 14 ga
Material Mild Steel
Color Unpainted
Finish Zinc Plated
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.