RackChiller RDHX PRO Active, Left Hinged, 47U, 600W
The new rear door cooling units from nVent are offered in a range of standard sizes for use with 42U, 47U, in both 600mm and 800mm widths (other sizes available on request). The coolers themselves are 250mm deep, with a dry weight of below 170Kg. One of the features of rear door coolers is they are compact and do not require any additional floor space or ceiling headroom – in fact, their use can free up white space as CRAH units and other room cooling equipment may be eliminated from the data centre.
Each unit features 12x axial brushless DC fans – more than any competitive unit. However, the large number of fans means they individually do less work than a smaller number of large fans, reducing stress on the electromechanical devices and increasing their lifecycle. In the event failures do occur, nVent has developed an innovative, tool-less and hot-swappable method for fan replacement as well as other critical components such as PSUs and main controller. This feature allows uptime to be maximized at the same time as reducing service callouts and associated costs.
The Rear door cooler can also be retrofitted to most third party racks.
Smallest footprint of any rear door cooler on the marketplace with the highest kilowatt capacity of cooling.
Features
- Rear Door Cooler Chilled Water
- Hot-swappable components simplify repair and maximize availability
- Designed for efficient operation at increased facility water temperatures
- Combination with direct to chip liquid cooling
- Modular standard - easy to adapt to individual requirements
- Fans, power supplies, controller and control valve all are hot-swappable
- Automatic fan speed and valve opening control
- 7” high resolution touch screen interface
- Hydraulic and electric connection through top or bottom
- Monitoring via Ethernet interface (Web browser, Modbus TCP, SNMP v2c) and Modbus RTU
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Door with heat exchanger, 4x hinges left side, handles with 3 point latching, door key | 1 | |
2 | Fan Module with 12 fans, includes electrical wiring and connections | 1 | |
3 | Hot Swappable Controller | 1 | |
4 | Power Supply Unit, 195 - 277VAC, 1800W | 1 | |
5 | Door Frame, RAL 7021 | 1 | |
6 | Levelling Feet | 2 | |
7 | Power Cable, 5m | 1 | |
8 | User Manual (download link) | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.