B-Series Horizontal Sleeve, Top Fill
Hover to magnify image or click to enlarge
B-Series Horizontal Sleeve, Top Fill
The top fill horizontal B-Series sleeve is designed to be welded perpendicularly to common grades of structural plates and shapes. Typical applications include welding to base plates, anchor plates and for tying together structural steel members.
Vent holes are added to horizontal sleeves to reduce air entrapment and help ensure proper filling of the sleeve.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Designed to connect horizontal reinforcing bars and angular reinforcing bars up to 45 degrees
- Machined from weldable grades of steel
- Works with saw cut, flame cut and sheared bars
- Can be visually inspected after installation
- Available with extended sleeve lengths
Specifications
Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Technical Handbook
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.