Varistar CP IP 55 Cabinet
Hover to magnify image or click to enlarge
Varistar CP IP 55 Cabinet
Varistar: Highly versatile, robust welded steel frame electronics cabinet with a wide range of available features including protection against dust and water (IP20 and IP55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587-3).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Type of protection IP 55
- Doors with 3-point locking and screw-fixed side panels
- Static load-carrying capacity 1600 kg
- Side and rear panels can be installed by one person
- EN45545-2 fire safety Gaskets
Specifications
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.