Skip to main content

Please Select Your Country/Language Preferences

PH4946.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cadweld Multi Multiple Connection Type Mold Kit

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Types of ERICO CADWELD MULTI Multiple Connectors
Mold Style Number of Battings Required Maximum Conductor Size Maximum Bus/Lug Size Maximum Rebar Size, Metric Maximum Rebar Size, US Ground Rod Diameter, Nominal Ground Rod Diameter, Actual
Solid or Stranded Copper Cable to Solid or Stranded Copper Cable
SS 2 50 mm² Str; 1/0 Str - - - - -
SC 2 50 mm² Str; 1/0 Str - - - - -
PA 2 50 mm² Str; 1/0 Str - - - - -
PA 2 50 mm² Str; 1/0 Str - - - - -
XA 2 50 mm² Str; 1/0 Str - - - - -
GG 2 50 mm² Str; 1/0 Str - - - - -
GJ 2 50 mm² Str; 1/0 Str - - - - -
GF 2 50 mm² Str; 1/0 Str - - - - -
GW 2 50 mm² Str; 1/0 Str - - - - -
XB 3 50 mm² Str; 1/0 Str - - - - -
PP 2 50 mm² Str; 1/0 Str - - - - -
PK 2 50 mm² Str; 1/0 Str - - - - -
GE 2 50 mm² Str; 1/0 Str - - - - -
PG 2 50 mm² Str; 1/0 Str - - - - -
TD 2 25 mm² Str; #4 Str - - - - -
TE 2 25 mm² Str; #4 Str - - - - -
TF 2 25 mm² Str; #4 Str - - - - -
Solid or Stranded Copper Cable to Rebar
RG 2 50 mm² Str; 1/0 Str - 10 mm #3 - -
RH 2 50 mm² Str; 1/0 Str - 10 mm #3 - -
RK 2 50 mm² Str; 1/0 Str - 10 mm #3 - -
RD 3 50 mm² Str; 1/0 Str - 10 mm #3 - -
Copper or Steel Tape to Rebar
RF 2 - 30 x 3.5 mm 10 mm #3 - -
Copper Tape to Copper Tape
BB 2 - 30 x 3.5 mm - - - -
CG 3 - 30 x 3.5 mm - - - -
BG 3 - 30 x 3 mm - - - -
EB 3 - 30 x 3 mm - - - -
Solid or Stranded Copper Cable to Copper or Steel Bus/Lug
HA 2 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
HC 2 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
HS 3 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
HT 3 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
GL 2 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
LA 2 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
LJ 2 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
LE 2 50 mm² Str; 1/0 Str 30 x 3.5 mm - - - -
Galvanized Steel Tape to Galvanized Steel Tape
BB 2 - 30 x 3 mm - - - -
CG 3 - 30 x 3 mm - - - -
Solid or Stranded Copper Cable to Ground Rods
TG 2 10mm² Str; #6 Str - - - 1/2" - 3/4" 12.8 - 17.3 mm
GT 2 10mm² Str; #6 Str - - - 1/2" - 3/4" 12.8 - 17.3 mm
GR 2 10mm² Str; #6 Str - - - 1/2" - 3/4" 12.8 - 17.3 mm
GT 3 10mm² Str; #6 Str - - - 1/2" - 3/4" 12.8 - 17.3 mm
GR 3 10mm² Str; #6 Str - - - 1/2" - 3/4" 12.8 - 17.3 mm
Copper Tape to Ground Rod
CN 2 - 30 x 3.5 mm - - 1/2" - 3/4" 12.8 - 17.3 mm
CP 2 - 30 x 3.5 mm - - 1/2" - 3/4" 12.8 - 17.3 mm
CN 3 - 30 x 2.5 mm - 30 x 3 mm - - 1/2" - 3/4" 12.8 - 17.3 mm
CP 3 - 30 x 2.5 mm - 30 x 3 mm - - 1/2" - 3/4" 12.8 - 17.3 mm
Galvanized Steel Tape to Ground Rod
CN 3 - 30 x 0.5 mm - 30 x 3.5 mm - - 1/2" - 3/4" 12.8 - 17.3 mm
CP 3 - 30 x 0.5 mm - 30 x 3.5 mm - - 1/2" - 3/4" 12.8 - 17.3 mm
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including silica, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote, we’re here to assist.
Contact Us