Compact Busbar Support with Neutral Circuit
Hover to magnify image or click to enlarge
Compact Busbar Support with Neutral Circuit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Compact design fits in 400 mm (15 3/4") deep panels
- Includes mounting holes for direct fixing of protection screen
- Installs quickly and easily
- Halogen free
- RoHS compliant
Specifications
Busbar Width | 0.980" - 3.15" |
Busbar Width | 25 - 80 mm |
Typical Application Current Rating | 250 - 1600 A |
Max Working Voltage, IEC (Ui) | 1000;1500 |
Material | Aluminum;Glass Fibre Reinforced Polyamide |
Complies With | IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C) |
Flammability Rating | UL® 94V-0 |
Working Temperature | -40 to 130 °C |
Working Temperature | -40 to 266 °F |
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.