Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19
Catalog#: 60110-282
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with IEC C19 outlets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Socket strips with C19 IEC sockets
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Connecting cable 2 m, with connector in accordance with IEC 60309
- Mounting height 1 U
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, for socket inserts and functional elements | 1 | |
2 | Socket insert, IEC C19, PA | 12 | |
3 | Endpiece, PA, RAL 7035, removable | 2 | |
4 | Connecting cable 2 m, with IEC 60309 connector | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.