Insulated Ground Jumper Kit, 12in, Polished, Copper
Hover to magnify image or click to enlarge
Insulated Ground Jumper Kit, 12in, Polished, Copper
Catalog#: DGJ
The Insulated Ground Jumper Kit fastens across splices to provide a secure ground between sections of ladder rack. It's made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lugs mounted on each end. The kit also includes fasteners.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Insulated Ground Jumper Kit fastens across splices to provide a secure ground between sections of ladder rack
- It's made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lugs mounted on each end
- The kit also includes fasteners
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.