Rack-Mount Shelf Vented 800mm Max Depth, fits 19in Rack, Black, Steel
Hover to magnify image or click to enlarge
Rack-Mount Shelf Vented 800mm Max Depth, fits 19in Rack, Black, Steel
Catalog#: P19VSH68B
The Rack-Mount Adjustable Shelf mounts to the front surface of front and back rack angles. The adjustable shelf support brackets are clear-plated 12 gauge steel and adjustable to fit multiple-depth enclosures or rack angle placement. THere are both solid and vented models available. They fit 19- or 23-inch rack spacing and require only 1U of rack space. Please note the load rating is for 150 lb. (68 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Rack-Mount Adjustable Shelf mounts to the front surface of front and back rack angles
- The adjustable shelf support brackets are clear-plated 12 gauge steel and adjustable to fit multiple-depth enclosures or rack angle placement
- There are both solid and vented models available
- They fit 19- or 23-inch rack spacing and require only 1U of rack space
- Please note the load rating is for 150 lb. (68 kg)
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.