Pedestal with Legs
Hover to magnify image or click to enlarge
Pedestal with Legs
Pedestal with legs is used to support various HMI enclosures and provides optimal viewing and operating height. Four sturdy, die-cast legs bolt to the one-piece mild steel vertical tube for rigidity. Legs will accept casters in limited applications. Heavy-duty black polymer caps fit on ends of legs to cover bolts or levelers. Two heights are available as standard offering to meet your ergonomic requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Use 4.00 x 4.00-in. (102 x 102-mm) pedestal with Concept HMI and InLine HMI Enclosures
- Use 8.00 x 8.00-in. (203 x 203-mm) pedestal with ProLine Sloped-Front HMI Enclosures
- Attach pedestal to HMI base with cutout, swivel, swivel tilt or angle adapter with pre-drilled holes
- Hardware and gasket to attach enclosure are included
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Finish | Powder Coated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.