ProLine Containment System Chimney Ceiling Panel
Hover to magnify image or click to enlarge
ProLine Containment System Chimney Ceiling Panel
Chimney Ceiling Panel mounts on top of containment center and is used with Containment System Chimney to direct hot exhaust out of center.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Chimney Ceiling Panel mounts on top of containment center
- Used with Containment System Chimney to direct hot exhaust out of center
- Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
- Sealed containment, Chimney Ceiling Panels are used with chimney to direct hot exhaust air into drop ceiling, duct work or other means back to the computer room cooling devices
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.