Combining Kit, UCK
Hover to magnify image or click to enlarge
Combining Kit, UCK
This baying kit provides a seal around the machined openings of two bayed enclosures, which ensures that the protection degree is maintained.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Kit to allow vertical and/or lateral combinations. Machining is required. UCK maintains the enclosures IP rating.
- Delivery: Neoprene gasket, combining bolts, protection profiles and mounting accessories.
Specifications
Depth | 0.2 in |
Depth | 5 mm |
Color | Black |
Material | Neoprene |
Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.