Fusion G7 100mm Plinth Base
Hover to magnify image or click to enlarge
Fusion G7 100mm Plinth Base
Install 100-mm Plinth Base under Fusion G7 enclosure to provide space for cables to enter from below.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Constructed of 1.5-mm thick (16 gauge) steel sides and 2.5-mm thick (12 gauge) corners
- Mounting hardware included with base
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.