Skip to main content

Please Select Your Country/Language Preferences

MODO Enclosures and Accessories photo Hover to magnify image or click to enlarge

MODO Stainless Steel Enclosure

MODO is an all-weather enclosure fit for outdoor applications that protects components from wind, rain, ice and snow and provides an optimal solution to heat dissipation and insulation.

Read more Read less

Industry Standards

UL94 V0 material

IP55

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.06 in
Thickness 1.5 mm
Finish Passivated
Material Stainless Steel 304; Stainless Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.