Multi Key, LSMK
Hover to magnify image or click to enlarge
Multi Key, LSMK
The multi-key is ideal when access to several enclosures with different locks is needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Multi-Key function with nVent HOFFMAN logo and a different key in every end: double-bit 5 mm, square 8 mm, triangle 8 mm and a standard hexagonal adaptor to use with the screw ends.
- Material: Steel.
- Pack quantity: 1 piece.
- The keys allows access to the enclosure
- The enclosure keys matches all of the standard industry requirements while the screwdriver bit is a useful tool for small maintenance operations
- The multi-key provides different key options in the same tool which is a good solution for operators or maintenance staff that require access to multiple enclosures with different locks
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.