DSI Old Work Box Mount
Hover to magnify image or click to enlarge
DSI Old Work Box Mount
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- One-piece, break-apart design is easy to handle
- Works on drywall, lath and plaster; only a drywall saw required
Specifications
Certifications
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.