Runway Foot Kit, Black, Steel
Hover to magnify image or click to enlarge
Runway Foot Kit, Black, Steel
Catalog#: LFKB
The Cable Runway Foot Kit secures ladder rack to the floor, ceiling or wall. It includes an attachment that has a 90 degree bend to provide a secure mounting point to a perpendicular surface. One kit secures one ladder rack section. Requires surface mounting hardware (not included).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Cable Runway Foot Kit secures ladder rack to the floor, ceiling or wall
- It includes an attachment that has a 90 degree bend to provide a secure mounting point to a perpendicular surface
- One kit secures one ladder rack section
- Requires surface mounting hardware (not included)
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.