MaxRack Open Frame System, 86.13x24.00x16.50, Black, Aluminum
Hover to magnify image or click to enlarge
MaxRack Open Frame System, 86.13x24.00x16.50, Black, Aluminum
Catalog#: M846B45
MaxRack is used for mounting and securing 19- or 23-inch rack equipment that is used in data centers, telecommunication rooms and other locations. These open frame racks are ideal for high-density cabling applications. MaxRack also supports the cabling and cooling needs of large core switches (CISCO Catalyst 6509 / 6513, NEXUS 7010 and NEXUS 7018) by using the combination air baffle/vertical cable manager accessory. MaxRack, with its vast features, supports many diverse applications.
Industry Standards
UL 1863 Listed; File Number E230874
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
Cisco developer registered
EIA 310-D
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Rack can be assembled to accommodate either 19- or 23-inch rack equipment
- Racks can be ganged to create rows for high density applications
- 19-inch configuration equals typical tile width of 24 inch
- Flat package to allow easy shipping and handling to job site
- Press-in nuts enable single-side easy assembly
- All structural members are grounded by special grounding and bonding washers
- Top has integrated waterfall, which ensures proper cable radius is achieved
- Top and top bracket support accomodate parallel or perpendicular ladder or basket tray mounting applications
- Channel uprights provided with hole patterns to support various cable management devices
- All RU positions marked with white lettering on front and rear column members
- Easy-to-follow complete installation instructions included
- Upright channels tapped 12-24 holes per EIA Universal pattern standards
- Multiple paint-free grounding points per UL double-lugged standards
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.