Skip to main content

Please Select Your Country/Language Preferences

PH41635.eps image Hover to magnify image or click to enlarge

nVent ERIFLEX FleXbus Support Kit Flat 3 Poles, Neutral

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Insulation Voltage 1000;1500
Dielectric Strength, UL 1500;1500
Dielectric Strength, IEC 61439.1 3500 VAC @ 1 min
Finish Electrogalvanized
Material Glass Fibre Reinforced Polyamide;Steel
Complies With IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
Halogen Free Rating IEC® 60754-1
Low Smoke Rating ISO 5659-2
Flammability Rating UL® 94V-0
Working Temperature -40 to 130 °C
Working Temperature -40 to 266 °F
Data Copied
Metric   |   Imperial
Installation Standard AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364

Diagrams

Application images Resources CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy