Accessory Handle Kit for HMI Enclosure
Hover to magnify image or click to enlarge
Accessory Handle Kit for HMI Enclosure
Accessory Handle Kit can be installed on the integral handle extrusions (vertical mounting) or the bottom of Concept HMI enclosure (horizontal mounting). The kit can also be installed in any flat surfaces of an enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Handle is 13.40-in. long and the Aluminum tube can be cut down to fit smaller enclosure sizes
- Tubes are aluminum and plastic ends are plastic
- Kit includes one pair of handles and all mounting hardware
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.