Skip to main content

Please Select Your Country/Language Preferences

CR-11 Product Photo Hover to magnify image or click to enlarge

Blank Adapter Plates Stainless Steel

Used to cover flange cutouts in disconnect enclosures when disconnects are not installed. HOFFMAN adapter plates are made from heavy gauge Type 304 stainless steel and have an oil-resistant gasket to maintain the dust-tight and oil-tight qualities of the enclosure. The plates have a #4 brushed finish. All necessary mounting hardware and instructions are included.

Read more Read less Print This Page
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.