Cable Entry Gland Plate Sealing Plug, CEAS
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Sealing Plug, CEAS
Sealing plugs for the CEP cable entry series.
Industry Standards
UL94 V-0 Flammability; File No. E61997
CE
IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Finish: White
- Pack quantity: 25 pcs
- Description: The CEAS sealing plugs make it easy to close pierced, unused holes in CEP cable entries. The geometry of the head prevents the ingress of spray water or dust and ensures an IP66 protection rating
- Temperature resistance: -40°C to +120°C
- Flammability: UL94 V-0
- Protection: IP66
- Material: Polyamide 6.6
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.