Skip to main content

Please Select Your Country/Language Preferences

LCSK12_RunwayCenterSupportKit, LCSK6, LCSK12, LCSK18, LCSK24 Hover to magnify image or click to enlarge

Cable Runway Center Support Kit

The Cable Runway Center Support Kit is a threaded rod and bracket that supports the center of ladder rack from a ceiling. The kit includes a heavy-duty ladder rack cross member, two mounting brackets, two #12-24 screws, a 5/8-inch threaded rod, a protected sleeve and four 5/8-inch nuts. Supports should be used at least every 5 feet (1.5 m).

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.