Skip to main content

Please Select Your Country/Language Preferences

LWASK6BLK_WallAngleSupport, LWASK6G, LWASK6BLK, LWASK6GZ, LWASK12G, LWASK12BLK, LWASK12GZ, LWASK12W, LWASK15W, LWASK15BLK, LWASK18G, LWASKBLK, LWASK18GZ, LWASK18W, LWASK24BLK, LWASK24W Hover to magnify image or click to enlarge

Cable Runway Wall Angle Support

The Cable Runway Wall Angle Support provides support to ladder rack from a wall or other flat surface. It is made of 2-inch x 2-inch, 10ga painted or plated steel. The kit includes two J-bolts, nuts and screws.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.