ComLine OSP Plinth Base
Hover to magnify image or click to enlarge
ComLine OSP Plinth Base
The ComLine OSP Plinth Base enables pad mounting and provides additional cable management space. It adds an additional 5.00-inch (127-mm) of height to the cabinet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The ComLine OSP Plinth Base enables pad mounting and provides additional cable management space
- It adds an additional 5.00-inch (127-mm) of height to the cabinet
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.