Skip to main content

Please Select Your Country/Language Preferences

Mild Steel > Wall-Mount Enclosures > Type 12 Wall-Mount Enclosures; gray door Hover to magnify image or click to enlarge

Continuous Hinge with Clamps LP Type 4

These single-door enclosures feature a hinged door with clamps on three sides to create a secure seal in indoor or outdoor environments. The gray polyester powder finish inside and out provides enhanced corrosion protection in outdoor applications.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997

NEMA/EEMAC Type 3, 4, 12, and 13

CSA, File No. 42186: Type 4 and 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.