Skip to main content

Please Select Your Country/Language Preferences

Hf04Xx413 Hf Side Mount Filter Fans Hover to magnify image or click to enlarge

HF Side-Mount Filter Fans

HF Side-Mount Filter Fans quickly install into enclosure with a click-fit design; no tools or screws required. Grilles open with the flick of a finger for easy filter replacement.

Read more Read less

Industry Standards

UL/cUL Listed; File No. E482010

CE

EAC

Type 12 standard on all models

IP54 standard option on all models except HF13

IP55 standard option on all models except HF04

Read more Read less Print This Page
Details

Features

Specifications

Material Plastic
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.