Skip to main content

Please Select Your Country/Language Preferences

LSS6BLK_StraightSection, LSS6G, LSS6BLK, LSS6GZ, LSS12G, LSS12BLK, LSS12GZ, LSS12W, LSS15W, LSS15BLK, LSS18G, LSS18BLK, LSS18W, LSS18GZ, LSS24BLK, LSS24W Hover to magnify image or click to enlarge

Ladder Rack Straight Sections (cULus Classified)

The Ladder Rack Straight Sections support cable on straight runs. It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel. The nominal installed length is 10 feet (3.05 m). Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.