Skip to main content

Please Select Your Country/Language Preferences

F22GOA_OpenAdapter1, Cable and Wire Management > Lay-in Wireway > Lay-in NEMA Type 1 Painted Flat-cover wireway, Open Adapter, F1010GOA, F1212GOA, F22GOA, F44GOA, F66GOA, F88GOA, Hover to magnify image or click to enlarge

Open Adapter

Used with the 90-Degree Elbow-Tee-Cross fitting to permit a run directly up or down.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.