ProLine G2 Fully Sealed Plinth (100mm Solid Base)
Hover to magnify image or click to enlarge
ProLine G2 Fully Sealed Plinth (100mm Solid Base)
No need to use a gland plate in the base of the enclosure with the Fully-Sealed Plinth Base (100mm Solid Base), which includes fully-sealed gland plates on the sides. Solid bases can easily be joined, for convenient cable management in joined/ganged enclosures while maintaining Type 12 environmental rating.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Maintains NEMA 12 rating without requiring gland plate
- Two side gland plates for cable management options
- Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
- Optional Cable Entry Gland Plate for additional cable management solutions
- Welded corners
- Drill points for locating casters (not included)
- Installation hardware included
Specifications
Color | Jet Black |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.