Skip to main content

Please Select Your Country/Language Preferences

F22WR22_ReducerBushing1, Commercial > Cable and Wire Management > Feed-Through Wire Way > NEMA Type 12 > Reducer Bushings, Center Hole, Edge Hole, F44WR22, F66WR44, F88WR44, F88WR66, F44WRE22, F66WRE44, F88WRE44, F88WRE66 Hover to magnify image or click to enlarge

Reducer Bushing Feed-Through

Feed-Through Reducer Bushings are used for reducing to a smaller wireway size. The center hole bushing centers the two wireway sizes relative to each other while the edge hole bushing keeps the top surfaces even. Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications.

Read more Read less

Industry Standards

Certified by Canadian Standards Association.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.