Mineral insulated (MI) heating cables are designed for high exposure temperatures in hazardous and non-hazardous areas. MI heating cables are used when high power output or extreme resistance to environmental corrosives is needed.
- nVent RAYCHEM mineral insulated heat trace cables feature
- Power output up to 90 W/ft / 300 W/m
- Supply voltage up to 600 Vac
- Maintain temperature up to 550 °C / 1022 °F
- Exposure temperature up to 700 °C / 1290 °F (higher temperatures upon request)
- circuits up to 3 km from a single power source
- MI heating cables can be supplied as factory-terminated units with brazed or laser-welded technology, for consistent high quality and simplified installation
MI heat trace cables consist of one (single core) or two (dual core) conductors embedded in a highly dielectric magnesium oxide insulation surrounded by a seamless metal sheath. The cables are terminated at the extremities with a non-heating section (cold lead) and end seal.
Contact Us
Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.
Where to Buy
Need to find our pipe heat trace products near you? Use our locator to find a distributor in your area.