Skip to main content

Please Select Your Country/Language Preferences

A10000895 Hover to magnify image or click to enlarge

WinterGard Cable

nVent RAYCHEM WinterGard Cable is a constant output trace heating cable for simple, fast and effective ramp and access way heating to prevent snow and ice formation. It is designed for applications where 230 or 400 VAC supply is available. Pre-terminated.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.27 in
Min Bending Radius 1.96 in
Min Installation Temperature 5 °C
Cold Lead Length 5 m
Outer Diameter 7 mm
Cold Lead Length 16.4 ft
Min Installation Temperature 23 °F
Nominal Power Output @ 230V 30 W/m
Nominal Power Output @ 400V 30 W/m
Min Bending Radius 50 mm
Max Continuous Exposure Temperature, Power Off 65 °C
Max Continuous Exposure Temperature, Power Off 149 °F
Color Black
Heating Cable Technology Constant Wattage
Ground Path Type Foil and Drainwire
Area Classification Non-Hazardous
Outer Jacket Material Polyolefin
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing