Anti Condensation Small Heater, EGK
Anti Condensation Small Heater, EGK
This small anti-condensation heater, EGK, is available with a heating capacity range of 10-30 watts. Its size makes it easy to also in tight spaces. Water condensation is eliminated, also when the ambient temperature drops sharply. For UL version please contact nVent HOFFMAN.
Industry Standards
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Small semiconductor heater to be fixed in vertical position to prevent condensation. Mounting clip for 35 mm DIN rail (EN60715). For UL version please contact nVent HOFFMAN.
- Heating element: PTC resistor.
- Material: Plastic, and anodised aluminium profile.
- Operating temperature: -45 °C to +70 °C. The heating capacity is for ambient temperature 20 °C.
- Connection: 3 × 0.5 mm² (300 mm) silicon cable. For UL heaters 3XAWG20 (300 mm) cable.
- Protection: IP 44, Class I (earthed).
- Approvals: CE, EAC.
- Pack quantity: 1 piece.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.